适用于 24 端口 IEEE 802.3bt 就绪型 PSE 系统的 MCU 子卡
PSEMCUDAUEVM-082
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


Important Note

The PSEMCUDAUEVM-082 (MSP430F5234 daughter card) is one of three boards used for evaluation of TI's FirmPSE System Firmware. For 4-pair TPS23881 evaluation, please order, please order the FIRMPSEEVM-BDL bundle. For 2-pair TPS23882 evaluation, please order the FIRMPSEEVM2P-BDL bundle

FirmPSE System Firmware GUI, EVM User's Guide and Host Interface protocol User's Guide are available. Request now

TPS23881 Product advisory, latest firmware download are available. Request now

TPS23882 Product advisory, latest firmware download are available. Request now

View all related products


描述

When paired with the TPS23881EVM-083 48-channel 4-Pair (90W) PSE daughter card or TPS23882EVM-084 24-channel 2-Pair (30W) PSE daughter card and PSEMTHR24EVM-081 mother board (sold separately), users can evaluate a multiple-port PSE system.  The MCU daughter card specifically enables the use of TI’s FirmPSE, production ready, system firmware which can deliver system features such as port power management and the use of multiple power supplies.

The full PoE Evaluation ecosystem includes the following (optional companion tools also listed):

  • 24 Port PoE PSE Evaluation System
    • PSEMTHR24EVM-081: Mother board for 24 Port PoE PSE applications (sold separately)
    • TPS23881EVM-083: TPS23881 daughter card for 24 port Type 3/Type 4 PSE PoE PSE applications (sold seperately)
    • TPS23882EVM-084: 24-channel daughter card for 2-Pair (30W) 24 port Type3 PoE PSE applications (sold separately)
    • PSEMCUDAUEVM-082: MSP430 daughter card for 24 Port PoE PSE applications (sold separately)
    • MSP-FET: Used with PSE system firmware GUI to flash code into MSP430 device(sold seperately)
    • USB2ANY Interface Adapater: Used with PSE system software GUI for I2C/UART Interaction with PSEMCUDAU-082 daughter card (sold seperately)
  • TPS2373 Evaluation Module for IEEE 802.3bt PoE PD Applications
  • TPS2372-4EVM Evaluation Module for IEEE 802.3bt PoE PD Applications
  • TPS2372-3 IEEE 802.3bt Type 3 PoE PD Evaluation Module for Lighting
  • PSE system software code image

特性
  • 24 port PoE PSE system and expandable to 48 ports
  • Highly flexible system with configurable GUI and host interface
  • Multiport power management
  • IEEE 802.3bt compliance
  • Mutiple power supplies
  • Supporting Legacy PD

立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

PSEMCUDAUEVM-082:
MCU daughter card for 24-port IEEE 802.3bt ready PSE system

$199.00(USD)


价格可能会不同



ACTIVE

FIRMPSEEVM-BDL :
TPS23881EVM-083 + PSEMCUDAUEVM-082 + PSEMTHR24EVM-081 bundle



无此商品 ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
设计文件 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
ZIP 2217 2019年 6月 11日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 36 2019年 4月 23日
相关产品

设计套件与评估模块  ( 3 )

名称 器件型号 工具类型
USB2ANY 接口适配器  USB2ANY  评估模块和开发板 
适用于 24 端口 IEEE 802.3bt 就绪型 PSE 系统的主板  PSEMTHR24EVM-081  评估模块和开发板 
适用于 24 端口 PSE 系统的 IEEE 802.3bt 就绪型 PSE 子卡  TPS23881EVM-083  评估模块和开发板 

TI 器件 (3)

器件型号 名称 产品系列
MSP430F5234  MSP430F524x、MSP430F523x 混合信号微控制器  微控制器 (MCU) 
TPS23881  具有 200mΩ RSENSE 的高功率、8 通道、以太网供电 PSE  以太网供电(PoE) 
TPS23882  TPS23882  以太网供电(PoE) 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章