PMP9254
4.5V 至 20V 输入;1.8V 输出 (30A);15mm x 20mm 同步降压转换器
PMP9254
概述
PMP9254 is a single-phase synchronous switching regulator accepting an input voltage range of 4.5Vin to 20Vin and providing an output voltage of 1.8Vout capable of supplying 30A of current. This design features an especially high power density (1.8Vout @ 30A in a 20mm x 15mm board) with single-sided component mounting.
特性
- Tiny regulator footprint of 20 mm x 15 mm (0.8" x 0.6")
- Wide input voltage operating range of 3 V to 20 V, 30A output current
- 600-kHz switching frequency, synchronizable to an external clock signal up to 1.2 MHz
- High conversion efficiency: 91% at 1.8 V, 30 A
- Inductor DCR current sensing with remote BJT thermal compensation
输出电压选项 | PMP9254.1 |
---|---|
Vin (Min) (V) | 4.5 |
Vin (Max) (V) | 20 |
Vout (Nom) (V) | 1.8 |
Iout (Max) (A) | 30 |
Output Power (W) | 54 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Buck- Synchronous |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP9254 Test Results | 2013年 9月 19日 |