PMP9127
36V 至 75V 输入、22V 至 32V/5A 输出有源钳位正向
PMP9127
概述
This reference design generates a 28V/5A output from a 36V to 75V telecom input. The UCC2897A controls an active clamp forward converter power stage. The output is adjustable within a 22V to 32V range. The UCC27511 is used to drive synchronous rectifiers, and provides for a highly efficient design. This design is laid out on a circuit board with pin placement that is compatible with a 1/4 brick footprint and achieves efficiencies over to 94%. It uses only surface mount components, including ceramic output capacitors.
输出电压选项 | PMP9127.1 |
---|---|
Vin (Min) (V) | 36 |
Vin (Max) (V) | 75 |
Vout (Nom) (V) | 28 |
Iout (Max) (A) | 5 |
Output Power (W) | 140 |
Isolated/Non-Isolated | Isolated |
Input Type | DC |
Topology | Forward- Active Clamp^Forward- Synchronous |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP9127 Test Results | 2013年 10月 23日 |