用于通用交流输入和 16V/0.25A 输出的初级侧稳压反激
PMP9061
此产品已上市,且可供购买。 可提供某些产品的较新替代品。
请参阅相关参考设计和其他 TI 资源的重要声明和免责声明
描述
The PMP9061 reference design uses the UCC28910 primary-side regulated flyback controller with integrated MOSFET to generate a 16V/0.25A output from an univeral AC input. 80% efficiency is achieved at full load and less than 200mW power consumption is observed during no load condition.
请参阅相关参考设计和其他 TI 资源的重要声明和免责声明