PMP9035
高电流四相同步降压:5V/55A
PMP9035
概述
Two TPS40140 control ICs are used to build a four phase synchronous buck converter. The input voltage is 12V with an output of 5V at up to 55A. A four phase design allows for very high efficiency and helps to spread the heat out on the PCB. The design was built and tested using PMP2064 PCBs, please see that design for PCB and gerber info.
输出电压选项 | PMP9035.1 |
---|---|
Vin (Min) (V) | 10 |
Vin (Max) (V) | 14 |
Vout (Nom) (V) | 5 |
Iout (Max) (A) | 55 |
Output Power (W) | 275 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Buck- Multiphase^Buck- Synchronous |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP9035 Test Results | 2013年 10月 23日 |