PMP8917
高效率同步反激(36-72Vin 至 5Vout@2A)
PMP8917
概述
PMP8917 has been designed as a competitive open-frame alternative for the communications market with 36-72Vin to 5V/2A. The product is supplied in the industry standard footprint of 2.0 x 1.0 x 0.394 inches. PMP8917 has a basic insulation system from input to output making it suitable for a wide variety of applications. LM5020 is used as synchronous Flyback converter controller for PMP8917 with 92.9% converter efficiency.
输出电压选项 | PMP8917.1 |
---|---|
Vin (Min) (V) | 36 |
Vin (Max) (V) | 72 |
Vout (Nom) (V) | 5 |
Iout (Max) (A) | 2 |
Output Power (W) | 10 |
Isolated/Non-Isolated | Isolated |
Input Type | DC |
Topology | Flyback- Synchronous |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP8917 Test Results | 2013年 4月 15日 |