PMP40960
CISPR 25 5 类、400kHz 额定频率、15W、汽车级 USB Type-C® 充电器参考设计
PMP40960
概述
This reference design is an EMI-optimized design for automotive USB Type-C® charger with 15-W output. TPS25854-Q1 is used as DC-DC regulator and port controller. The switching frequency is 400 kHz. The front-end filter is designed and PCB layout is optimized to pass stringent CISPR 25 Class 5 conducted electromagnetic interference (EMI) standards. This reference design has been tested to CISPR 25 Class 5 conducted EMI standards, which accelerates customer design time.
特性
- Pass stringent CISPR 25 Class 5 Conducted Electromagnetic Interference (EMI) standards
- 95.1% peak efficiency
- USB Type-C charger
- Programmable cable droop compensation
输出电压选项 | PMP40960.1 |
---|---|
Vin (Min) (V) | 6 |
Vin (Max) (V) | 26 |
Vout (Nom) (V) | 5.17 |
Iout (Max) (A) | 3 |
Output Power (W) | 15.51 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | USB Switch |
工业
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | CISPR 25, Class 5, 400-kHz Rated 15-W Automotive USB Type-C® Charger Ref. Design (Rev. A) | PDF | HTML | 2023年 3月 13日 |