PMP3799
36Vdc-75Vdc 输入、20V/4A 输出有源钳位正向
PMP3799
概述
The PMP3799 reference design provides an adjustible 20V output at 4A from a standard 48V telecom input with greater than 93% efficiency. This design uses the UCC2897A active clamp controller along with an ISO721 digital isolator and TPS28225 to drive synchronous rectifiers. The output voltage can be adjusted from 16V to 24V by changing a single resistor value. The circuit is built in an industry standard quarter-brick footprint.
输出电压选项 | PMP3799.1 |
---|---|
Vin (Min) (V) | 36 |
Vin (Max) (V) | 75 |
Vout (Nom) (V) | 20 |
Iout (Max) (A) | 4 |
Output Power (W) | 80 |
Isolated/Non-Isolated | Isolated |
Input Type | DC |
Topology | Forward- Active Clamp |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP3799 Test Results | 2013年 4月 14日 |