PMP30555
用于辅助电源的 3.5W 隔离式推挽参考设计
PMP30555
概述
This reference design is an isolated open-loop push-pull with “cascode” FETs that finds its typical application in isolated gate drive supply. The cascode connection extends the input voltage range of SN6505B from 5 V to 24 V, and two outputs supply 15 V at 120 mA and 5 V at 350 mA. Its 2-mm transformer makes the solution ultra-thin.
特性
- Low-noise, high-voltage isolation
- No loop compensation (open loop)
- Suitable for multi-output applications
- No inductor on secondary side
输出电压选项 | PMP30555.1 | PMP30555.2 |
---|---|---|
Vin (Min) (V) | 21.6 | 21.6 |
Vin (Max) (V) | 26.4 | 26.4 |
Vout (Nom) (V) | 5 | 15 |
Iout (Max) (A) | .35 | .12 |
Output Power (W) | 1.75 | 1.8 |
Isolated/Non-Isolated | Isolated | Isolated |
Input Type | DC | DC |
Topology | Forward- Push Pull | Forward- Push Pull |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | 3.5-W Isolated Push-Pull Reference Design for Auxiliary Power Supply | 2019年 5月 6日 |