PMP21618
12V 铅酸电池充电器通用输入参考设计
PMP21618
概述
This reference design takes a Universal AC input (85 VAC - 265 VAC) and converts to a 17.5-V isolated output using a PSR flyback topology. It is then followed by a battery charger circuit, which outputs up to 15 V to a lead acid battery. This is a fast-charge design capable of delivering 12 V @ 2.5 A (30 W) to the battery.
特性
- Universal input (85 VAC - 265 VAC), which can be used to power up the charger worldwide
- Conducted EMI testing provided
- Primary side regulated (PSR) flyback topology provides a cost-effective solution
- Small form factor to fit any mechanical housing of typical battery chargers
输出电压选项 | PMP21618.1 |
---|---|
Vin (Min) (V) | 85 |
Vin (Max) (V) | 265 |
Vout (Nom) (V) | 12 |
Iout (Max) (A) | 2.5 |
Output Power (W) | 30 |
Isolated/Non-Isolated | Isolated |
Input Type | AC |
Topology | Buck- Synchronous^Flyback- Non Sync |
工业
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | Universal input reference design for 12-V lead acid battery charger | 2019年 3月 13日 |