PMP21000
单级交流/直流无辅助 LLC 谐振转换器参考设计
PMP21000
概述
This reference design provides a 12-V/100-W output from either 120-Vac or 230-Vac input with a single LLC resonant converter stage. The bill of materials (BOM) cost of this design is highly optimized with the single-stage structure and the use of UCC256302 LLC resonant controller. High voltage startup, integrated driver, as well as burst operation that UCC256302 provided allows minimum use of discrete components and also eliminates the need of an auxiliary supply. Along with UCC24612-2 synchronous rectifier (SR) controller to optimize SR MOSFET’s conduction time, this design is able to achieve 91.7% peak efficiency at 120-Vac input and 93.1% peak efficiency at 230-Vac input.
特性
- 120-Vac or 230-Vac input to 12-V/100-W output
- Single-stage AC-DC converter
- <0.3-W standby power consumption
- Peak efficiency: 91.7% at 120-Vac and 93.1% at 230-Vac input
输出电压选项 | PMP21000.1 |
---|---|
Vin (Min) (V) | 102 |
Vin (Max) (V) | 265 |
Vout (Nom) (V) | 12 |
Iout (Max) (A) | 8.3 |
Output Power (W) | 99.6 |
Isolated/Non-Isolated | Isolated |
Input Type | AC |
Topology | Half Bridge- LLC |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | Single Stage AC-DC Auxless LLC Resonant Converter Reference Design | 2018年 11月 5日 |