PMP12004-HE
为 Xilinx Zynq UltraScale+ 远程无线电头端 (RRH) 或回程 (BH) 供电的参考设计
PMP12004-HE
概述
This design for powering Xilinx Zynq UltraScale+ (www.xilinx.com/power) Remote Radio Heads (RRH) features the TPS6508640 and is a small and highly efficient solution. The PMIC reduces size, cost, and power loss by having integrated rails into 1 device, high switching frequency and separate rails for core supplies.
特性
- PMIC reduces solution size by integrating many rails into 1 device
- PMIC reduces inductor size by having high switching frequency converters and controllers
- Separation of core option saves power with estimated 2.6W at max loading
- DVS allows for higher power savings by reducing the output power for lower operational needs
输出电压选项 | PMP12004.1 | PMP12004.10 | PMP12004.11 | PMP12004.2 | PMP12004.3 | PMP12004.4 | PMP12004.5 | PMP12004.6 | PMP12004.7 | PMP12004.8 | PMP12004.9 |
---|---|---|---|---|---|---|---|---|---|---|---|
Vin (Min) (V) | 10.8 | 1.8 | 10.8 | 10.8 | 3 | 3 | 3 | 10.8 | 1.1 | 4.5 | 3.3 |
Vin (Max) (V) | 13.2 | 1.8 | 13.2 | 13.2 | 3.6 | 3.6 | 3.6 | 13.2 | 1.3 | 5.5 | 3.3 |
Vout (Nom) (V) | .72 | 1.8 | 3.3 | .85 | 1.2 | .9 | 1.8 | 1.2 | .6 | 2.5 | 3.3 |
Iout (Max) (A) | 20 | .1 | 5 | 3 | 2 | 2 | 1 | 2 | 1 | .1 | .1 |
Output Power (W) | 14.4 | .18 | 16.5 | 2.55 | 2.4 | 1.8 | 1.8 | 2.4 | .6 | .25 | .33 |
Isolated/Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated |
Input Type | DC | DC | DC | DC | DC | DC | DC | DC | DC | DC | DC |
Topology | Buck^Buck- Synchronous | Other | Buck^Buck- Synchronous | Buck^Buck- Synchronous | Buck^Buck- Synchronous | Buck^Buck- Synchronous | Buck^Buck- Synchronous | Buck^Buck- Synchronous | Linear Regulator | Linear Regulator | Other |
工业
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | Powering Xilinx Zynq UltraScale+ Based Remote Radio Head (RRH) or Backhaul (BH) (Rev. A) | 2016年 4月 26日 |