PMP11451
经 USB-IF 认证的 USB Type-C DFP 20V/3A/60W 输出、通用交流输入参考设计
PMP11451
概述
This power reference design provides up to 20 V/60 W over USB Type-C from a universal AC input range of 85 to 265 VAC for charger applications. The UCC24636 synchronous rectifier driver allows this design to provide 91% average efficiency. A daughter card provides the PD port control over the USB Type-C output connector. The required companion daughter card for this reference design is PMP11455. This design is USB-IF certified as a captive-cable power brick.
特性
- 91% average efficiency
- Standby (no load) power consumption is less than 40 mW
- Conducted emissions are below Class B levels
- Compact form factor 60 mm x 60 mm x 25 mm (2.35 in x 2.35 in x 1 in)
输出电压选项 | PMP11451.1 |
---|---|
Vin (Min) (V) | 85 |
Vin (Max) (V) | 265 |
Vout (Nom) (V) | 20 |
Iout (Max) (A) | 3 |
Output Power (W) | 60 |
Isolated/Non-Isolated | Isolated |
Input Type | AC |
Topology | Flyback- Quasi Resonant |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | PMP11451 Test Results (Rev. A) | 2016年 4月 14日 | |||
技术文章 | Why move from USB Power Delivery 2.0 to 3.0? | PDF | HTML | 2016年 7月 14日 |