PGA112EVM-B

PGA112 评估模块修订版 B

PGA112EVM-B

立即订购

概述

The PGA112EVM is an evaluation module that is used to fully evaluate the PGA112 programmable gain amplifier. The PGA112EVM consists of two printed circuit boards (PCBs). One board (the SM-USB-DIG Platform) generates the digital signals required to communicate with the PGA112. The second board is the PGA112EVM Target Board. It provides connections to the I2C™ on the SM-USB-DIG Platform board. It also provides connection points for external connection of the Input Voltage, Reference Voltage, SCL and SDA, Output Voltage and Power Supply.

特性
  • Fully self-contained. Requires only a personal computer for complete evaluation platform.
  • Selectable Precision Input Options.
  • Convenient USB Interface.
  • Selectable Internal/External Power, I2C, and option for external input and output connection.


10 position ribbon extension cable
CD-ROM
USB Extension Cable

可编程和可变增益放大器(PGA 和 VGA)
PGA112 具有 2 通道多路复用器的零温漂、100µV 失调电压、12nV/√Hz 噪声、RRO(二进制增益)可编程增益放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

PGA112EVM-B — PGA112 评估模块修订版 B

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 PGA112/113EVM Users Guide (Rev. A) 2012年 5月 17日
证书 PGA112EVM-B EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 PGA11x Zerø-Drift Programmable Gain Amplifier With Mux 数据表 (Rev. C) PDF | HTML 2015年 11月 30日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频