PCM4222EVM

PCM4222 评估模块 (EVM)

PCM4222EVM

立即订购

概述

The PCM4222EVM provides a convenient platform for evaluating the performance and functionality of the PCM4222 device. When used in connection with commonly available audio test equipment, the PCM422EVM provides a complete environment for evaluating the functionality and performance of the PCM4222 integrated circuit. Each analog input is buffered by an input circuit employing the OPA1632 fully differential audio amplifier. These amplifiers are selected for their low noise and distortion, and contain fully-differential input-to-output architecture.

特性
  • Simple configuration using switches and power-supply jumpers
  • Two Texas Instruments DIT4192 digital audio interface transmitters to provide AES3-encoded output data
  • Two onboard crystal oscillators provide support for common audio sampling rates
  • Light emitting diodes (LED) overflow indicators for the left and right audio channels
  • A buffered data port header provides one-bit Direct Stream Digital (DSD) output data and the associated bit clock for the DSD output
音频 ADC
PCM4222 具有 PCM/DSD 和调制器输出的 124dB SNR 立体声音频 ADC
下载 观看带字幕的视频 视频

立即订购并开发

评估板

PCM4222EVM — PCM4222 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
支持软件

PCM4222EVM Gerber Files — SLAC510.ZIP (485KB)

应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 PCM4222EVM User's Guide 2006年 12月 4日
证书 PCM4222EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频