采用 MSOP/SOIC/SOT-23 封装的没有关断功能的单/双路运算放大器通用 EVM
OPAMPEVM-SOT23
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon Download - PDF Icon

描述

The OPAMPEVM-SOT23 is a general purpose blank circuit board that simplifies evaluation of surface-mount op amps. The evaluation module board design allows many different circuits to be constructed easily and quickly. The board has four separate circuit development areas that can be snapped apart and separated. Two of the areas are specifically designed for SOT23-5 package OPAMP's; the other two areas support SOIC-8 and MSOP-8 type packages. See the OPAMPEVM-SOT23 Users Guide for additional information. Note: These boards are unpopulated, so remember to order your op amp device samples.

包含项目

OPAMPEVM-SOT23 board made up of four coupon boards for each of the packages listed below:

  • 2x SOT23-5
  • 1x SOIC-8
  • 1x MSOP-8/TSSOP-8

免费评估工具说明

This is the free universal Op Amp EVM OPAMPEVM-SOT23 that simplifies evaluation of surface-mount op amp. The evaluation module board design allows many different circuits to be constructed easily and quickly. The board has four separate circuit developmet areas that can be snapped apart and separated.

Go to eStore to order free OPAMPEVM-SOT23.

立即订购
器件型号 从德州仪器 (TI) 或第三方购买 状态

OPAMPEVM-SOT23:
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages

$5.00(USD)


ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
用户指南 (2)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 20 2001年 3月 20日
PDF 387 1999年 3月 22日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章