OPA835IDBVEVM

采用 DBV 封装的 OPA835 评估模块

OPA835IDBVEVM

立即订购

概述

The OPA835IDBVEVM is an evaluation module for the single, OPA835 in the DBV (6-lead SOT-23) package.

The OPA835IDBVEVM and OPA836IDBVEVM are designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 2 configuration and split supply. It can be easily configured for other gains, and single supply operation.

特性
  • Configured for split supply operation and modified for single supply
  • Default non-inverting gain of 2 configuration can be reconfigured for other gains
  • Designed for connection to standard 50-Ω input/output impedance test equipment
  • Inputs and Outputs include SMA connectors
  • 高速运算放大器 (GBW ≥ 50MHz)
    OPA835 超低功耗、轨到轨输出、负轨输入、VFB 放大器
    下载 观看带字幕的视频 视频

    立即订购并开发

    评估板

    OPA835IDBVEVM — 采用 DBV 封装的 OPA835 评估模块

    登录以订购
    In stock / Out of stock
    数量限制:
    TI.com 上无现货
    应遵守 TI 的评估模块标准条款与条件.

    技术文档

    未找到结果。请清除搜索,并重试。
    查看所有 2
    类型 标题 下载最新的英文版本 日期
    证书 OPA835IDBVEVM EU Declaration of Conformity (DoC) 2019年 1月 2日
    EVM 用户指南 OPA835DBV and OPA836DBV EVM User's Guide 2011年 3月 8日

    支持与培训

    可获得 TI E2E™ 论坛的工程师技术支持

    查看所有论坛主题 查看英文版所有论坛主题

    所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

    如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

    视频