ONET1130EC-EVM
具备双 CDR 与集成式调制器驱动器评估模块的 11.7Gbps 收发器
ONET1130EC-EVM
概述
The ONET1130EC is a 2.5-V integrated modulator driver and limiting amplifier with transmit and receive clock and data recovery (CDR) designed to operate between 9.80 Gbps and 11.7 Gbps without the need for a reference clock. The ONET1130EC-EVM is a printed-circuit board (PCB) created to help customers implementing ONET1130EC in system hardware. This evaluation module (EVM) includes on-board SMA connectors for data input signal source.
特性
- SMA connectors included
- Ready to install TOSA connectors
- Read and write ONET1131 registers through USB
- Configurable through jumpers
ONET1130EC-EVM HSDC051 board
USB2ANY, CDDS# 6542513
光纤网络 IC
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | ONET1130EC-EVM 11.7-Gbps transceiver with dual CDRs and modulator user’s guide | PDF | HTML | 2019年 2月 1日 | ||
证书 | ONET1130EC-EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |