MSP430 USB 调试接口 MSP-FET430UIF (不推荐在新型设计中采用)

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

The next generation flash emulation tool, MSP-FET has been released and replaces the MSP-FET430UIF kit. The MSP-FET430UIF is no longer recommended for new designs.

The MSP-FET430UIF is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.  The MSP-FET430UIF development tools supports development with all MSP430 flash devices.

特性
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols

包含项目

[ What's Included Text ]

  • One MSP-FET430UIF interface module
  • One 14-conductor cable
  • One READ ME FIRST document
  • USB Cable

兼容性问题

The USB Debugging Interface is compatible with IAR Version 3.21 or higher.

技术文档
用户指南 (8)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 1039 2013年 11月 15日 下载最新的英文版本 (Rev.AR)
PDF 7200 2012年 12月 30日 下载最新的英文版本 (Rev.AE)
PDF 4388 2019年 2月 27日
PDF 8156 2018年 11月 1日
PDF 1701 2018年 5月 11日
PDF 995 2018年 5月 11日
PDF 1662 2017年 11月 13日
PDF 829 2017年 11月 13日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
相关产品

软件 (1)


开发工具 (1)

名称 器件型号 工具类型
适用于 MSP 微控制器的 Code Composer Studio (CCS) 集成开发环境 (IDE)  CCSTUDIO-MSP  软件开发工具、IDE、编译器 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章