适用于 MSP430F5x MCU 的 100 引脚目标开发板和 MSP-FET 编程器包
MSP-FET430U5X100
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

查看   查看视图

The MSP-FET430U5x100 is a powerful flash emulation tool (FET) that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430PZ5x100) and a USB debugging interface (MSP-FET) used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 MCU to the included integrated software environment and includes code to start your design immediately.

Device Support: The MSP-TS430PZ5X100 development board supports MSP430F543x, MSP430BT5190 and MSP430SL5438A MCUs in a 100-pin LQFP package (TI package code: PZ).

The 100-pin socket target board (MSP-TS430PZ5x100) is also available standalone without the additional debugging interface.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

特性
  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
         Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430PZ5x100) with a ZIF socket fitting MSP430F5xx derivatives in 100-pin TQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping

包含项目

[ What's Included Text ]

  • MSP-FET - MSP430 Emulation Tool
  • Development board with 100-pin TSSOP (PW) ZIF socket (MSP-TS430PZ5x100)
  • Eight PCB 1x25-pin headers (four male and four female)
  • One MSP430F5438IPZ flash device
  • One 32.768-kHz crystal
立即订购
器件型号 从德州仪器 (TI) 或第三方购买 状态 主机   操作系统  

MSP-FET430U5X100:
MSP430F5xx 100-Pin Target board and USB Programmer


ACTIVE PC   Win XP  

应遵守 TI 的评估模块标准条款与条件

技术文档
用户指南 (8)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 1039 2013年 11月 15日 下载最新的英文版本 (Rev.AR)
PDF 7200 2012年 12月 30日 下载最新的英文版本 (Rev.AE)
PDF 4524 2019年 2月 27日
PDF 8156 2018年 11月 1日
PDF 1701 2018年 5月 11日
PDF 995 2018年 5月 11日
PDF 1662 2017年 11月 13日
PDF 829 2017年 11月 13日
相关产品

软件 (18)


开发工具 (3)

名称 器件型号 工具类型
MSP430 USB 调试接口  MSP-FET430UIF  Debug Probes/Analyzers 
Code Composer Studio (CCS) 集成开发环境 (IDE)  CCSTUDIO  软件开发工具、IDE、编译器 
GCC - 用于 MSP430 微控制器的开源编译器  MSP430-GCC-OPENSOURCE  软件开发工具、IDE、编译器 

设计套件与评估模块  ( 1 )

名称 器件型号 工具类型
MSP-TS430PZ5x100 - 适用于 MSP430F5x MCU 的 100 引脚目标开发板  MSP-TS430PZ5X100  评估模块和开发板 

TI 器件 (9)

器件型号 名称 产品系列
MSP430BT5190  专为与基于 CC2560 TI Bluetooth® 的解决方案配合使用而设计的 16 位微处理器  微控制器 (MCU) 
MSP430F5435  16 位超低功耗微处理器,具有 192KB 闪存、16KB RAM、12 位 ADC、2 个 USCI 和 32 位 HW 乘法器  微控制器 (MCU) 
MSP430F5435A  16 位超低功耗微处理器,具有 192KB 闪存、16KB RAM、12 位 ADC、2 个 USCI 和 32 位 HW 乘法器  微控制器 (MCU) 
MSP430F5436  16 位超低功耗微处理器,具有 192KB 闪存、16KB RAM、12 位 ADC、4 个 USCI 和 32 位 HW 乘法器  微控制器 (MCU) 
MSP430F5436A  16 位超低功耗微处理器,具有 192KB 闪存、16KB RAM、12 位 ADC、4 个 USCI 和 32 位 HW 乘法器  微控制器 (MCU) 
MSP430F5437  16 位超低功耗微控制器,256KB 闪存、16KB RAM、12 位 ADC、2 个 USCI、32 位 HW 乘法器  微控制器 (MCU) 
MSP430F5437A  16 位超低功耗微控制器,256KB 闪存、16KB RAM、12 位 ADC、2 个 USCI、32 位 HW 乘法器  微控制器 (MCU) 
MSP430F5438  16 位超低功耗微控制器,256KB 闪存、16KB RAM、12 位 ADC、4 个 USCI、32 位 HW 乘法器  微控制器 (MCU) 
MSP430F5438A  16 位超低功耗微控制器,256KB 闪存、16KB RAM、12 位 ADC、4 个 USCI、32 位 HW 乘法器  微控制器 (MCU) 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章