适用于 MSP430F1x 和 MSP430F2x MCU 的 28 引脚目标开发板和 MSP-FET USB 编程器包
MSP-FET430U28
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

查看   查看 MSP-FET430U28

In April 2008, the MSP-FET430U28 was updated to include a PW (TSSOP) socket target board. Please note that older documentation may still refer to the original DW (SOIC) socket.

The MSP-FET430U28 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

Device Support: The MSP-FET430U28 development board supports MSP430F11x1, MSP430F11x2, MSP430F12x, MSP430F12x2 and MSP430F21xx MCUs in a 28-pin SOIC package (TI package code: DW).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

特性
  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 20- or 28-pin TSSOP (PW) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping

包含项目

  • One USB debugging interface (MSP-FET)
  • One Target board (MSP-TS430PW28)
  • MSP430 Flash Devices (2): MSP430F2132IPW
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • Four PCB 1x14-pin headers (two male and two female)

立即订购
器件型号 从德州仪器 (TI) 或第三方购买 状态 主机   操作系统  

MSP-FET430U28:
MSP430 20- and 28-Pin Target board and USB Programmer


ACTIVE PC   Win XP  

应遵守 TI 的评估模块标准条款与条件

技术文档
用户指南 (8)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 1039 2013年 11月 15日 下载最新的英文版本 (Rev.AR)
PDF 7200 2012年 12月 30日 下载最新的英文版本 (Rev.AF)
PDF 8174 2020年 2月 7日
PDF 4524 2019年 2月 27日
PDF 1701 2018年 5月 11日
PDF 995 2018年 5月 11日
PDF 1662 2017年 11月 13日
PDF 829 2017年 11月 13日
相关产品

软件 (20)


开发工具 (4)

名称 器件型号 工具类型
MSP430 USB 调试接口  MSP-FET430UIF  Debug Probes/Analyzers 
Code Composer Studio (CCS) 集成开发环境 (IDE)  CCSTUDIO  软件开发工具、IDE、编译器 
GCC - 用于 MSP430 微控制器的开源编译器  MSP430-GCC-OPENSOURCE  软件开发工具、IDE、编译器 
适用于 MSP 微控制器的 Code Composer Studio (CCS) 集成开发环境 (IDE)  CCSTUDIO-MSP  软件开发工具、IDE、编译器 

TI 器件 (16)

器件型号 名称 产品系列
MSP430F1101A  16 位超低功耗微控制器,具有 1kB 闪存、128B RAM 和比较器  微控制器 (MCU) 
MSP430F1111A  16 位超低功耗微控制器、2kB 闪存、128B RAM、比较器  微控制器 (MCU) 
MSP430F1121A  16 位超低功耗微控制器、4kB 闪存、256B RAM、比较器  微控制器 (MCU) 
MSP430F1122  16 位超低功耗微控制器,具有 4kB 闪存、256B RAM、10 位 ADC  微控制器 (MCU) 
MSP430F1132  16 位超低功耗微控制器,具有 8kB 闪存、256B RAM、10 位 ADC  微控制器 (MCU) 
MSP430F122  16 位超低功耗微控制器,具有 4kB 闪存、256B RAM、USART 和比较器  微控制器 (MCU) 
MSP430F1222  16 位超低功耗微控制器,具有 4kB 闪存、256B RAM、10 位 ADC 和 USART  微控制器 (MCU) 
MSP430F123  16 位超低功耗微控制器,具有 8kB 闪存、256B RAM、USART 和比较器  微控制器 (MCU) 
MSP430F1232  16 位超低功耗微控制器,具有 8KB 闪存、256B RAM、10 位 ADC 和 1 个 USART  微控制器 (MCU) 
MSP430F2101  16 位超低功耗微控制器、1kB 闪存、128B RAM、比较器  微控制器 (MCU) 
MSP430F2111  16 位超低功耗微控制器、2kB 闪存、128B RAM、比较器  微控制器 (MCU) 
MSP430F2112  16 位超低功耗微控制器,具有 2kB 闪存、256B RAM、10 位 ADC 和 USCI  微控制器 (MCU) 
MSP430F2121  16 位超低功耗微控制器、4kB 闪存、256B RAM、比较器  微控制器 (MCU) 
MSP430F2122  16 位超低功耗微控制器,具有 4kB 闪存、512B RAM、10 位 ADC 和 USCI  微控制器 (MCU) 
MSP430F2131  16 位超低功耗微控制器、8kB 闪存、256B RAM、比较器  微控制器 (MCU) 
MSP430F2132  16 位超低功耗微控制器,具有 8kB 闪存、512B RAM、10 位 ADC 和 USCI  微控制器 (MCU) 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章