MSP-FET430U24A

MSP-FET + MSP-TS430RGE24A 评估模块包(不包含微控制器)

MSP-FET430U24A

立即订购

概述

Note: This kit does not include microcontroller samples. Any MCU samples must be ordered separately. 

The MSP-FET is a powerful flash emulation tool to quickly begin application development on MSP430 microcontrollers.

It includes a USB interface to program and debug the MSP430 in-system through the JTAG interface or the pin-saving Spy-Bi-Wire (2-wire JTAG) protocol. The enclosed MSP-FET development tool supports development with all MSP430 devices and is designed for use in conjunction with PCBs that contain MSP430 devices; for example, the MSP430 target socket boards.

The MSP-TS430RGE24A is a standalone 24-pin ZIF socket target board that is used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430RGE24A development board supports the MSP430FR2433 FRAM MCU in a 24-pin QFN package (TI package code: RGE).

特性
  • Development board (MSP-TS430RGE24A) with a ZIF socket fitting some MSP430 derivatives in 24-pin QFN (RGE) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Includes MSP-FET with USB debugging interface to connect any MSP430 MCU to a computer for real-time, in-system programming and debugging
MSP430 微控制器
MSP430FR2433 具有 16KB FRAM、4KB SRAM、10 位 ADC、UART/SPI/I2C、计时器的 16MHz MCU
下载 观看带字幕的视频 视频

立即订购并开发

开发套件

MSP-FET430U24A — MSP-FET + MSP-TS430RGE24A 评估模块包(不包含微控制器)

应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
用户指南 适用于 MSP430™ MCU 的 Code Composer Studio(代码调 试器)™ IDE v10.x (Rev. AS) 英语版 (Rev.AS) 2022年 8月 16日
用户指南 MSP430™ 硬件工具 (Rev. AH) PDF | HTML 英语版 (Rev.AH) PDF | HTML 2022年 8月 12日
用户指南 IAR Embedded Workbench IDE Version 7+ for MSP430 MCUs (Rev. AS) 2020年 12月 14日

相关设计资源

硬件开发

开发套件
MSP-TS430RGE24A MSP-TS430RGE24A 评估模块 (EVM)

软件开发

IDE、配置、编译器或调试器
CCSTUDIO Code Composer Studio™ 集成式开发环境 (IDE)

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频