LV04EVK01
LV04EVK01 评估套件
LV04EVK01
概述
The LV04EVK01 is an evaluation kit designed to demonstrate performance and capabilities of the DS92LV0421 and DS92LV0422 Channel Link II Serializer/Deserializer chipset.
The DS92LV0421 serializer board accepts LVDS input signals and provides a single serialized Channel Link II CML data pair as an output. The DS92LV0422 deserializer board accepts the CML serialized data stream and converts the data back into parallel LVDS signals. A USB cable is provided as a generic medium for the high speed data link. Jumpers and switches on the boards can be configured for evaluation of chipset features such as pre-emphasis, equalization, SSCG and backward compatibility. An I2C interface provides an alternative method to configure features of the serializer and deserializer.
特性
Contents:
- One serializer board with the DS92LV0421
- One deserializer board with the DS92LV0422
- One 2-meter USB 2.0 Hi-SPEED cable assembly
- Evaluation kit documentation
What the user needs to provide
- A 24-bit data bus and clock source with LVDS outputs - for example a video generator
- A data error checker or display with LVDS inputs - for example an LCD panel and interface from the deserializer board to the panel itself, or test equipment
- Power supply for both boards
其他接口
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | LV04EVK01 Channel Link to Channel Link II Converter Evaluation Kit | 2012年 2月 1日 | |||
证书 | LV04EVK01/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |