LOG200EVM is a prototype evaluation module available in limited quantities.
LOG200EVM
LOG200 evaluation module for high-speed precision logarithmic amplifier with photodiode bias
LOG200EVM
概述
The LOG200 evaluation module (EVM) is a development platform for evaluating the LOG200, which is a precision, high-speed logarithmic amplifier with integrated photodiode bias and dark-current correction. LOG200 is optimized for current measurements across 160 dB of dynamic range with unparalleled accuracy.
特性
- High-accuracy logarithmic transfer function; LOG200 ratio internally set to 250 mV/decade of current-to-voltage conversion
- Integrated photodiode bias and dark-current correction adaptive-biasing circuit
- Footprint for photosensor connection
- Precision 1-μA current reference
- Precision 1.65-V and 2.5-V voltage references
- Single-supply (5 V) or dual-supply (±5 V) operation
对数放大器
立即订购并开发
评估板
LOG200EVM
— LOG200 evaluation module for high-speed precision logarithmic amplifier with photodiode bias
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | LOG200 评估模块 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024年 1月 23日 | |
证书 | LOG200EVM EU Declaration of Conformity (DoC) | 2023年 6月 30日 |