LMZM23600V5EVM
36V 最大输入、5V 输出、0.5A 直流/直流模块评估板
LMZM23600V5EVM
概述
The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board space is limited and an efficient power conversion is needed. The LMZM23600V5EVM evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the fixed 5V output voltage 0.5A version of the LMZM23600 Module.
特性
- Small Solution Size
- Easy to Design and Use
- High Efficiency
- Forced PWM or Auto PFM Operation
- Switching Frequency Synchronization
Power modules (integrated inductor)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | User's Guide for the LMZM23601 and LMZM23600 (Rev. A) | 2018年 3月 27日 | |||
证书 | LMZM23600V5EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |