LMZ21700EVM
LMZ21700 650mA SIMPLE SWITCHER® Nano 模块评估板
LMZ21700EVM
概述
The LMZ21700 SIMPLE SWITCHER® nano module is an easy-to-use DC/DC solutions optimized for space constrained applications. The LMZ21700EVM is capable of delivering up to 650 mA load with excellent power conversion efficiency, output voltage accuracy, line and load regulation and load transient response. The evaluation board is configured for 3.3V output voltage from 5V to 17V input. The resistor voltage divider RFBT and RFBB set the output voltage. The external capacitor CSS sets the softstart time for Vout. See the datasheet for component selection and device details. The board features turret terminals for easy connection to input supply, load, EN input, as well as softstart voltage and power ggood flag monitoring.
特性
- Vin=5V to 17V
- Vout=3.3V (default setting)
- 650mA max load
Power modules (integrated inductor)
立即订购并开发
评估板
LMZ21700EVM — LMZ21700 650mA SIMPLE SWITCHER® Nano 模块评估板
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | LMZ21700 和 LMZ21701 电源模块评估模块用户指南 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2022年 7月 7日 | |
证书 | LMZ21700EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | LMZ21701/LMZ21700 SIMPLE SWITCHER Nano Module Eval Board | 2012年 10月 5日 |