LMX25312265EVAL

具有集成 VCO 的高性能频率合成器系统(1089MHz 至 1200MHz,2178MHz 至 2400MHz)

LMX25312265EVAL

立即订购

概述

The LMX2531 is a low power, high performance frequency synthesizer system which includes a fully integrated delta-sigma PLL and VCO with fully integrated tank circuit. The third and fourth poles are also integrated and also adjustable. Also included are integrated ultra-low noise and high precision LDOs for the PLL and VCO which give higher supply noise immunity and also more consistent performance.

The LMX2531 Evaluation Board simplifies evaluation of the LMX2531 PLL/VCO synthesizer system. The board enables all performance measurements with no additional support circuitry. The evaluation board consists of a LMX2531 device, and a cable assembly.

The cable assembly is bundled with the evaluation board for connecting to a PC through the parallel printer port. By means of MICROWIRE™ serial port emulation, the CodeLoader software included can be run on a PC to facilitate the LMX2531 internal register programming for the evaluation and measurement. In addition to this cable assembly, there is a microwire buffer board that ensures that the proper voltage levels are provided to the microwire inputs and also this reduces digital noise from computers through the parallel port.

特性

Frequency Range:

  • Low Band 1089 - 1200 MHz
  • High Band 2178 - 2400 MHz

 

射频 PLL 与合成器
LMX2531 具有集成 VCO 的高性能频率合成器系统
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMX25312265EVAL/NOPB — 具有集成 VCO 的高性能频率合成器系统(1089MHz 至 1200MHz,2178MHz 至 2400MHz)

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
证书 LMX25312265EVAL/NO EU Declaration of Conformity (DoC) 2019年 1月 2日
证书 LMX25312265EVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 LMX2531-xxxx Evaluation Board User’s Guide (Rev. A) 2013年 11月 26日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频