LMR12020XSDEVM

LMR12020 评估模块

LMR12020XSDEVM

立即订购

概述

The LMR12020 evaluation module is designed to provide the power supply design engineer with a fully functional regulatordesign which can be synchronized to an external clock between 1000 kHz and 2350 kHz. The evaluation module provides twooutput voltage options viz. 3.3V and 5V with a 2A current capability. Without an external synchronization signal, the designoperates at 2000 kHz reducing the solution size and keeping switching noise out of the AM radio band. The PCB consists of 4layers of copper on FR4 material. The first middle layer is a solid ground layer which helps in minimizing the AC current loop.The LMR12020 is thermally tied to the other layers by thermal vias directly underneath the device. This user's guide containsthe evaluation module schematic, a quick setup procedure, and a Bill-of-Materials (BOM). Refer to the LMR12020 datasheetfor complete circuit design information.

特性
3.3V Output Voltage Option:
  • Input Range: 5 to 20V
  • Output Voltage: 3.3V
  • Output Current: 0 to 2A
  • Frequency of Operation: 1000 kHz - 2350 kHz
  • Default Frequency of Operation: 2000 kHz
  • Board Size: 1.944 X 1.35 inches (49.37 X 34.29 mm)
5V Output Voltage Option:
  • Input Range: 7 to 20V
  • Output Voltage: 5V
  • Output Current: 0 t0 2A
  • Frequency of Operation: 1000 KHz - 2350 KHz
  • Default Frequency of Operation: 2000 kHz
  • Board Size: 1.944 X 1.35 inches (49.37 X 34.29 mm)
AC/DC 和 DC/DC 转换器(集成 FET)
LMR12020 采用 LLP-10 封装的 3V 至 20V、2.0A 降压直流/直流开关稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMR12020XSDEVM/NOPB — LMR12020 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 LMR12020 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 2021年 12月 9日
证书 LMR12020XSDEVM/NO EU Declaration of Conformity (DoC) 2019年 1月 2日
证书 LMR12020XSDEVM/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频