LMH3401EVM

LMH3401 评估模块

LMH3401EVM

立即订购

概述

The LMH3401EVM is an evaluation module for the single LMH3401 amplifier in a 14-lead high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for single-ended input with gain of 16dB (6.31 V/V). The board has differential outputs, one for each of the amplifier outputs. It can be easily configured for differential inputs, and single- or split-supply operation.

特性
  • Configured for split-supply operation and easily modified for single supply.
  • Single ended or differential input signals.
  • Fully differential output.
  • Designed for easy connection to standard 50-Ω input/output impedance test equipment.
  • Inputs and outputs include SMA connectors
射频 FDA
LMH3401 7GHz、超宽带、全差动放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMH3401EVM — LMH3401 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 LMH3401EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 LMH3401EVM Evaluation Module 2014年 8月 26日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频