计算工具
LM5146DESIGN-CALC
LM5146-Q1 同步降压控制器快速入门设计工具
LM5146DESIGN-CALC
概述
Welcome to the LM5146-Q1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on the LM5146-Q1 95-V synchronous buck controller. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.
特性
- Determine output filter inductance and input and output capacitances
- Select components for soft-start, input UVLO, OCP and output voltage setpoint
- Optimize compensation values and pole/zero placement in terms of control loop stability using crossover frequency as a performance metric
- Inspect regulator efficiency and component power dissipations
- Analyze efficiency based on selected power MOSFET parameters
- Review auto-generated schematic, BOM list and solution size estimate
下载
支持的产品和硬件
交流/直流和直流/直流控制器(外部 FET)
评估板
技术文档
未找到结果。请清除搜索,并重试。
查看全部 1
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | LM5146-Q1EVM User's Guide | 2018年 8月 10日 |