LM5143-Q1EVM-2100
双通道汽车类同步降压控制器评估模块
LM5143-Q1EVM-2100
概述
The LM5143-Q1-EVM2100 high density evaluation module (EVM) is designed to showcase the performance of the LM5143-Q1 high performance, dual-channel, automotive synchronous buck DC/DC buck controller. It operates over a wide input voltage range of 3.5 V to 36 V to deliver fixed 5-V and 3.3-V outputs with better than 1% setpoint accuracy and currents up to 7 A per channel. By virtue of the LM5143-Q1's minimum on-time of 65 ns, operation at very low duty cycle is feasible. The LM5143-Q1 offers a full suite of protection features to ensure protection of the regulator during fault conditions. These include undervoltage lockout to ensure proper operation during voltage-sag conditions, programmable soft-start to reduce inrush current, hiccup-mode overcurrent protection and thermal shutdown. Open-drain PGOOD indicator and SYNC IN / SYNC OUT features are also provided.
特性
- 3.5-V to 36-V input voltage range
- 5-V and 3.3-V output voltages with 1% setpoint accuracy
- Rated for up to 7 A of load current per channel
- Automotive grade power stage components, including MOSFETs, inductors and capacitors
- 2.1-MHz switching synchronizable up or down with external clock
- Fully assembled, tested and proven PCB layout with small footprint
AC/DC & DC/DC controllers (external FET)
立即订购并开发
LM5143-Q1EVM-2100 — 双通道汽车类同步降压控制器评估模块
LM5143DESIGN-CALC — LM5143-Q1 Controller Quickstart Design Tool
产品
AC/DC & DC/DC controllers (external FET)
硬件开发
评估板
发布信息
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LM5143-Q1 EVM User's Guide (Rev. B) | 2020年 4月 16日 | |||
证书 | LM5143-Q1EVM-2100 EU Declaration of Conformity (DoC) | 2019年 4月 25日 |