LM4992SDBD
420mW 立体声手机音频放大器
LM4992SDBD
概述
The LM4992 is a stereo audio power amplifier capable of delivering 1 watt, per channel, of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.
The LM4992 features independent shutdown control for each channel and a low-power consumption shutdown mode, which is achieved by driving both shutdown pins with logic low. Additionally, the LM4992 features an internal thermal shutdown protection mechanism.
This LM4992SDBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4992SD. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.
特性
- Available in space-saving LLP package
- Ultra low current shutdown mode
- BTL output can drive capacitive loads
- Improved pop & click circuitry eliminates noise during turn-on and turn-off transitions
- 2.2 - 5.5V operation
- No output coupling capacitors, snubber networks or bootstrap capacitors required
- Unity-gain stable
- External gain configuration capability
Applications:
- Mobile Phones
- PDA's
- Portable electronic devices
扬声器放大器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM4992 420mW Stereo Cell Phone Audio Amplifier 数据表 (Rev. B) | 2013年 5月 2日 | |||
证书 | LM4992SDBD EU Declaration of Conformity (DoC) | 2019年 1月 2日 |