LM4941TMBD
具有射频抑制和停机功能的 1.25 瓦全差动音频功率放大器
LM4941TMBD
概述
The LM4941 is a W class AB fully differential audio amplifier in a tiny 0.4mm pitch micro SMD package. The LM4941 is designed to meet the demands of mobile phones and other portable communication devices. It is capable of delivering 1.25 Watts of average power to an 8 ohm load with less than 1% distortion (THD+N) from a 5V DC power supply.
The LM4941TMBD is an evaluation board designed to ease evaluation and effort during the development of a circuit using the LM4941TM. It is an easy-to-use stand-alone board that requires power and GND, a differential input signal and an output load.
特性
- Tiny 1.25 x 1.25 mm 0.4mm pitch micro SMD package
- Very low iddq (1.7mA at 5V)
- PSRR 95dB at 217Hz
- CMRR 70dB at 217Hz
- SNR 108dB
- THD+N 0.04% (Pout = 700mW)
Applications
- Mobile phones
- PDAs
- Portable electronic devices and accessories
扬声器放大器
立即订购并开发
评估板
LM4941TMBD — 1.25 Watt Fully Differential Audio Power Amplifier With RF Suppression and Shutdown
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM4941 1.25W Fully Diff Audio Pwr Amp w/RF Suppression & Shutdown 数据表 (Rev. C) | 2013年 5月 1日 | |||
证书 | LM4941TMBD EU Declaration of Conformity (DoC) | 2019年 1月 2日 |