LM48511SQBD
LM48511 集成了高效升压转换器
LM48511SQBD
概述
This LM48511SQDB is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM48511SQ. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.
特性
- 3W Output into 8Ω at 5V with THD+N = 1%
- Selectable spread spectrum mode reduces EMI
- 81% Efficiency
- Independent Regulator and Amplifier Shutdown Controls
- Dynamically Selectable Regulator Output Voltages
- Filterless Class D
- 3.0V - 5.5V operation
- Low Shutdown Current
- Click and Pop Suppression
Applications:
- GPS
- Portable media
- Cameras
- Mobile Phones
- Handheld games
扬声器放大器
立即订购并开发
评估板
LM48511SQBD/NOPB — The LM48511 Integrates a Boost Converter with a High Efficiency
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1922 LM48511 Evaluation Board User's Guide (Rev. C) | 2013年 5月 1日 | |||
证书 | LM48511SQBD/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
更多文献资料 | LM48511SQ Demo Board Description and Setup Instructions | 2012年 1月 26日 |