具有完全关断隔离的同步降压 DC DC 转换器
LM4510SDEV
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

The LM4510 is a current mode step-up DC/DC converter with a 1.2A internal NMOS switch designed to deliver up to 120 mA at 16V from a Li-Ion battery.

The device`s synchronous switching operation (no external Schottky diode) at heavy-load, and non-synchronous switching operation at light-load, maximizes power efficiency.

True shutdown function by synchronous FET and related circuitry ensures input and output isolation.

A programmable soft-start circuit allows the user to limit the amount of inrush current during startup. The output voltage can be adjusted by external resistors.

The LM4510 features advanced short-circuit protection to maximize safety during output to ground short condition. During shutdown the feedback resistors and the load are disconnected from the input to prevent leakage current paths to ground.

The evaluation board is designed to provide adjustable output voltage from a single Li-Ion battery. By default, output voltage is set to 16V. Please refer to the datasheet and application note for additional information.

特性
  • 18V @ 80mA from a 3.2V input
  • 5V @ 280 mA from 3.2V input
  • No external Schottky diode required
  • 85% peak efficiency
  • Soft start
  • True shutdown isolation
  • Stable with small ceramic or tantalum output capacitors
  • Output short-circuit protection
  • Feedback fault protection
  • Input under-voltage lock out
  • Thermal shutdown
  • 0.002 µA shutdown current
  • Wide input voltage range: 2.7V to 5.5V
  • 1.0 MHz fixed frequency

Applications

  • Organic LED Panel Power Supply
  • Charging Holster
  • White LED Backlight
  • USB Power Supply
  • Class D Audio Amplifier
  • Camera Flash LED Driver

 


立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

LM4510SDEV/NOPB:
Synchronous Step-Up DC DC Converter with True Shutdown Isolation

$49.00(USD)


价格可能会不同



ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 4299 2013年 5月 1日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
相关产品

TI 器件 (1)

器件型号 名称 产品系列
LM4510  具有完全关断隔离的同步降压 DC/DC 转换器  升压稳压器 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章