LM43602PWPEVM
LM43602 评估模块
LM43602PWPEVM
概述
The Texas Instruments LM43602EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM43602 Wide-Vin Simple Switcher ® 2A Buck Regulator. The device offers configurability in output voltage (1.0V to 28V), synchronous rectification and adjustable frequency range from 200 kHz up to 2.2MHz. It also offers external frequency synchronization, power good flag, precision enable to program UVLO and internal compensation. The LM43602EVM is configured for an output voltage of 3.3V and a switching frequency of 500 kHz.
特性
- 2A output current
- Input voltage range 3.5V to 36V
- 30 µA quiescent current switching
- Synchronous rectification
- Adjustable frequency range of 200kHz-2.2MHz (500kHz default)
- Internal compensation
AC/DC & DC/DC converters (integrated FET)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM43602PWPEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | LM43602 EVM User's Guide | 2014年 3月 13日 |