LM3549SQEVNOPB
LM3549 评估模块
LM3549SQEVNOPB
概述
The LM3549 is a high power LED driver with up to 700mA output current. It has three constant current LED drivers and a buck boost SMPS for driving RGB LEDs with high efficiency. LED drivers are designed for sequential drive so only one driver can be enabled at a time. LED driver output current settings can be stored to integrated non-volatile memory which allows stand-alone operation without I2C interface. Non-volatile memory is rewritable so current setting can be changed if needed. This evaluation module allows for the full functionality of the device to be verified.
特性
- Over Current Protection
- Over Temperature Protection
- I2C Compatible Interface
- Under-Voltage Lockout
- LED Open and Short Protection
RGB LED 驱动器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM3549SQEV/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | AN-2062 LM3549 Evaluation Kit (Rev. A) | 2013年 4月 30日 |