LM3492AR111DEMO
LM3492 AR111 LED 灯泡更换参考板
LM3492AR111DEMO
概述
The LM3492 demonstration board included in this package is designed for converting nominal 12VAC from electronic transformer output to drive seven series connected LEDs at 360- mA average current. The end user can directly light up a LED string through the demonstration board from an electronic transformer to test out the performance. With the demonstration board, the LED string not only runs at a constant current but also flicker free operation. The LM3492 switching frequency is set at a nominal 1MHz. This is a two layer board using the top layer for component placement and both layers for trace routing. A bill of materials below describes the parts used on the demonstration board. A schematic and layouts have also been included below. For detailed information regarding the LM3492 device, please refer to the LM3492 data sheet.
特性
- Drop-in compatible with electronic transformers
- Excellent compatibility with various electronic transformers
- Regulated LED current
- Flicker free operation
汽车 LED 驱动器
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 应用手册 | AN-2192 LM3492 12VAC, 7W LED Driver for AR111 Application (Rev. A) | 2013年 5月 1日 | |||
证书 | LM3492AR111DEMO/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
证书 | LM3492AR111DEMO/NO EU Declaration of Conformity (DoC) | 2019年 1月 2日 |