用于 MR16 LED 灯泡、600mA 的 LM3405A 参考设计
LM3405A-REF
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


请参阅相关参考设计和其他 TI 资源的重要声明和免责声明


描述

The LM3405A LED driver has been used for this design. It is a current mode control buck switching regulator designed to provide a simple, high efficiency solution for driving high power LEDs (Typical Vf = 3.8V) . With a 0.205V reference voltage feedback control to minimize power dissipation, an external resistor sets the current as needed for driving various types of LEDs. The LM3405A uses internal compensation offering ease of use and predictable, high performance regulation over a wide range of operating conditions. Additional features include user accessible EN/DIM pin for enabling and PWM dimming of LEDs, thermal shutdown, cycle-by-cycle current limit and over-current protection.
With the advancement of high brightness LED technology, LEDs are rapidly evolving to become a common light source for general illumination. LEDs are regarded as a longer life, lower energy consumption light source without the toxic material in CFLs. This design is an example of an MR16 form factor LED bulb to replace a halogen light bulb. It is capable of providing 600mA constant current to drive high brightness LEDs from a 12V AC source. Thanks to the wide operating voltage range of the LM3405A (from 3VDC to 20VDC), a very small input capacitor can maintain continuous operation. Switching frequency is internally set to 1.6MHz, allowing the use of extremely small surface mount inductors and chip capacitors. All these factors help to squeeze the overall dimensions of the PCB to fit the stringent space constraints of the MR16 form factor and this makes LM3405A the best LED driver for this application.

特性
  • VIN range: 12VAC 10%
  • 0.6A output current
  • Small PCB size
  • Can drive a 1W LED
  • Single LED application
  • Over-current protection
  • Thermal shutdown
  • Integrated 1.0A NFET


立即订购
器件型号 状态

LM3405A-REF:
LM3405A Reference Design for MR16 LED Bulb, 600mA

ACTIVE

TI 器件 (1)

订购样片,获取工具,查找此参考设计中有关 TI 产品的更多信息。

器件型号 名称 产品系列 样片或购买 设计套件与评估模块
LM3405A  具有内部补偿的 1.6MHz、1A 恒流降压 LED 驱动器  LED驱动器  样片或购买 查看设计套件与评估模块

符号和封装

型号 封装 | 引脚 CAD File (.bxl) STEP Model (.stp)
LM3405A 下载 下载
下载 下载

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

步骤 1: 下载并安装 读取器软件 免费下载.

步骤 2: 从 CAD.bxl 文件表中下载符号和封装。


技术文档
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 219 2012年 1月 27日

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章