LM3253EVM
用于 LM3253 的评估板
LM3253EVM
概述
The LM3253 is a DC-DC converter optimized for powering multi-mode 2G/3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3253 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA. The LM3253 is optimized for USB datacard applications.
The LM3253 operates in constant frequency PWM mode producing a small and predictable amount of output voltage ripple. This enables best ECTEL power requirements in GMSK and EDGE spectral compliance, with the minimal amount of filtering and excess headroom.
特性
- High-Efficiency PFM and PWM modes with Internal Synchronous Rectification
- Analog Bypass Function with Low Dropout Resistance (45 mΩ typ.)
- Dynamically Adjustable Output Voltage, 0.4V to 3.6V (typ.), in PFM and PWM Modes
- 3.0A Maximum Load Current in PWM Mode
- 2.7 MHz (average) PWM Switching Frequency
- Modulated Switching Frequency to aid Rx Band Compliance
- Operates from a Single Li-ion Cell (2.7V to 5.5V)
- ACB reduces inductor requirements and size
- Minimum total solution size by using small footprint and case size inductor and capacitors
- 16-bump thin micro SMD Package
- Current and Thermal Overload Protection
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM3253EVM/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |