LM25019MR-EVM
LM25019 同步降压稳压器评估模块
LM25019MR-EVM
概述
The LM25019MR-EVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 48V.
特性
- Input Range: 12.5V to 48V
- Output Voltage: 10V
- Output Current: 100mA
- Frequency 400kHz
AC/DC & DC/DC converters (integrated FET)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM25019MR-EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | LM25019 Buck Evaluation Board | 2013年 4月 3日 |