Develop your gateway and networking applications with DRA821
J721EXCP01EVM — 用于 Jacinto™ 7 处理器的通用处理器板
J7200XSOMG01EVM — DRA821 模块系统
J7EXPC01EVM — 网关/以太网交换机/IND 扩展套件
PROCESSOR-SDK-RTOS-J721E — 适用于 DRA829 和 TDA4VM Jacinto™ 处理器的 RTOS SDK
PROCESSOR-SDK-RTOS-J721E — 适用于 DRA829 和 TDA4VM Jacinto™ 处理器的 RTOS SDK
Source Package
Pre-built Package for Demo - Refer Getting Started Guide Chapter on how to use this
SOC generic TI sample input data set - MUST DOWNLOAD and is required for running vision apps demos
SOC specific tidl models - MUST DOWNLOAD and is required for running tidl demos and ovx tests
Windows version of compile tools if building PDK or MCUSW on Windows
产品
基于 Arm 的处理器
硬件开发
文档
Online SDK documentation
Documentation only package
SDK build sheet
Software manifest
发布信息
Thank you for your interest in the J721E Software Development Kit for RTOS. This SDK can be used on its own (for RTOS-only development on DSP and MCU cores on the J721E), or in conjunction with the following ARM A72-based HLOS-specific packages (for developing RTOS firmware, and HLOS libraries and OS-agnostic demos using OpenVX):
Please refer to SDK Documentation in the table above for getting started. The documentation refers to downloading packages that are found both in the table above, as well as on the companion SDK release pages for Linux or QNX listed above.
最新信息
- See release notes