INA901EVM-CVAL
INA901-SP 耐辐射 (RHA) 电流分流监控器评估模块
INA901EVM-CVAL
概述
The INA901EVM-CVAL is an evaluation module (EVM) for the INA901-SP space grade current sense monitor. The EVM is user configurable so that a wide range of operating conditions and filtering options can be demonstrated. The board also contains an LM139AQML-SP space grade comparator so that the EVM can be configured as an over current or under current detector. The board can support up to an 80V signal on the inputs and a 10 A load current with a user installed shunt resistor.
特性
- Easy to evaluate INA901-SP current sense monitor with shunt resistor or differential voltage
- On board space for user installed shunt resistor
- Can also be used with external shunt resistor
- On board comparator allows option to configure as over or under current detector
- INA901EVM-CVAL evaluation module
模拟电流检测放大器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | INA901EVM-CVAL Evaluation Board User's Guide (Rev. A) | 2020年 6月 24日 |