HZHYT-3P-HZ-CORE-AM62X
HZHYTECH HZ-CORE-AM62x system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors
HZHYT-3P-HZ-CORE-AM62X
概述
The HZ-CORE-AM62X system on module (SOM) is a solder-down "stamp" PCB from HZHYTECH based on AM623 and AM625 processors.
The SOM has low power consumption, low cost and optimal integration, making it widely usable in a variety of applications from high-precision medical measuring instruments, data acquisition processing systems, handheld devices, communication systems, industrial control, and video surveillance and other application fields.
The SOM solder-down form factor features lead-free immersion gold and 10-layer printed board technology to ensure signal integrity and good EMC characteristics. There are 224 pins in total, including 128 half-hole (castellated edge) immersed gold pins and 96 surface-mount pads to expand all interface functions, which is convenient for secondary development and use in production, allowing the user to flexibly configure the functions required by the application.
The TPS6521901RHBR integrated multi-channel power management IC is used to reduce overall system power consumption.
特性
- 45 mm x 45 mm
- Solder-down, 128 edge pins, 96 inner-ring pads (224 pins total)
- 2-GB DDR4, 8-GB eMMC
- CAN-FD, SPI, RGMII, and PRU/GPMC industrial interfaces available
- Linux Yocto, Linux-RT, Android (A53); FreeRTOS (M4)
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。