DS90UB913A-CXEVM
FPD 链接 III 串行器 EVM
DS90UB913A-CXEVM
概述
The DS90UB913A_CXEVM evaluation module (EVM) helps you evaluate the operation and performance of the DS90UB913A-Q1 25-MHz to 100-MHz FPD-Link III serializer (SER). The device translates 10 and 12 bits of LVCMOS data into a high-speed serialized FPD-Link III interface transported over a single 50-Ω coax cable.
The DS90UB913A_CXEVM board features a 0.1-inch IDC connector interface and an SMB coax connector at the FPD-Link III output.
The EVM has one serializer device.
特性
- Programmable data payload: 10-bit payload up to 100 MHz; 12-bit payload up to 75 MHz
- PCLK from imager or external oscillator mode
- Continuous low-latency bidirectional-control interface channel with I2C support at 400 KHz
- Four dedicated general-purpose input-outputs (GPIOs)
FPD-Link 串行器/解串器
立即订购并开发
DS90UB913A-CXEVM — FPD 链接 III 串行器 EVM
ALP — Analog LaunchPad Framework Utility
产品
FPD-Link 串行器/解串器
串行数字接口 (SDI) IC
V3Link 串行器/解串器
硬件开发
评估板
发布信息
ALP GUI Platform
最新信息
ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software
产品
FPD-Link 串行器/解串器
V3Link 串行器/解串器
硬件开发
发布信息
The design resource accessed as www.ti.com/lit/zip/snlc062 or www.ti.com/lit/xx/snlc062l/snlc062l.zip has been migrated to a new user experience at www.ti.com/tool/download/SNLC062. Please update any bookmarks accordingly.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | DS90UB913A-CXEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | DS90UB913A-CXEVM and DS90UB914A-CXEVM REV A User’s Guide (Rev. B) | 2016年 4月 6日 | ||||
应用手册 | Cable Requirements for the DS90UB913A and DS90UB914A | 2014年 10月 14日 |