DS25CP102EVK
3.125 Gbps 2x2 LVDS 交叉点交换器评估板
DS25CP102EVK
概述
The DS25CP102EVK is an evaluation kit designed for demonstrating performance of the DS25CP102, a 3.125 Gbps 2x2 LVDS Crosspoint Switch with transmit pre-emphasis and receive equalization. The evaluation kit is comprised of the DS25CP102 with its associated input and output SMA connectors and jumpers to manually configure the switch. In addition, the EVK features three FR4 striplines (14 (~35), 28 (~75) and 42 (~105) inches (cm) in length) for exercising device's signal conditioning features (pre-emphasis and equalization).
LVDS、M-LVDS 和 PECL IC
立即订购并开发
评估板
DS25CP102EVK/NOPB — 3.125 Gbps 2x2 LVDS Crosspoint Switch Evaluation Board
TI.com 上无现货
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | 3.125 Gbps 2x2 LVDS Crosspoint Switch Evaluation Board | 2012年 1月 25日 | |||
证书 | DS25CP102EVK/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |