DRV8662-2665-2667_DESIGN_TOOL

DRV8662/DRV2665/DRV2667 设计计算工具

DRV8662-2665-2667_DESIGN_TOOL

概述

The DRV8662/DRV2665/DRV2667 Design Equation document assists the user in the design phase by calculating the driver hardware configuration based off of user-defined input parameters. The DRV8662/2665/2667 is a piezo haptic driver with integrated 105 V boost switch, integrated power diode, and integrated fully-differential amplifier.  These versatile devices are capable of driving both high-voltage and low-voltage piezo haptic actuators.  The DRV2665/7 adds in a digital front end via an I2C compatible bus that relieves the costly processor burden of PWM generation or additional analog channel requirements in the host system.  Finally, the DRV2667 has an internal waveform memory that further relieves the host processor of haptic generation duties.

特性
  • Piezo actuator model recommendation
  • Boost voltage and forward voltage calculation
  • Feedback resistor and boost current limit resistor values calculation
  • Current requirements approximation
  • Input capacitor and output capacitor capability calculation
压电式驱动器
DRV2665 具有集成式 105V 升压转换器和 DAC 的压电式触觉驱动器 DRV2667 具有集成式 105V 升压转换器、波形存储器和 DAC 的压电式触觉驱动器 DRV8662 采用 QFN 封装且具有集成式 105V 升压转换器的压电式触觉驱动器
下载 观看带字幕的视频 视频

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频