DRV601EVM2

DRV601 评估模块 (EVM)

DRV601EVM2

立即订购

概述

The DRV601EVM2 customer evaluation module demonstrates the integrated circuits DRV601RTJ from Texas Instruments (TI).

The DRV601 is a stereo line driver designed to allow the removal of the DC-blocking capacitors for reduced component count and cost. The DRV601 is ideal for single supply electronics where size and cost are critical design parameters.

The DRV601 is capable of driving 2 Vrms into a 600-Ω load at 3.3 V supply. The DRV601 has external gain setting resistors, that will support a gain range of -1 V/V to -10 V/V and line outputs that has +/-8 kV IEC ESD protection. The DRV601 has independent shutdown control for the left and right audio channels.

This EVM is configured with one toslink digital audio S/PDIF input and two RCA phono input connectors and two RCA phono output connectors. Power supply is connected via a two pin 2.54 mm pin header.

This EVM is designed for applications such as A/V receivers, DVD receivers, DVD mini-component systems, home theater in a box (HTIB) or Set-top boxes.

 

特性
  • 2 channel evaluation module (double-sided plated-through PCB layout)
  • 2 Vrms Line Output
  • Digital S/PDIF toslink input
  • Output capacitor less
  • Shutdown button
  • Full documentation on CD ROM
  • Populated EVM Board
音频线路驱动器
DRV601 2Vrm DirectPath™ 无杂声可变输入增益线路驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DRV601EVM2 — DRV601 评估模块 (EVM)

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

设计文件

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 DRV601EVM2 - User Guide 2008年 3月 12日
证书 DRV601EVM2 EU Declaration of Conformity (DoC) 2019年 1月 2日
更多文献资料 DRV601EVM2 Read me first 2008年 2月 29日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频