DRV110EVM
DRV110 评估模块
DRV110EVM
概述
The DRV110EVM uses the DRV110A 14-pin TSSOP packaged version of DRV110 a power saving PWM solenoid driver. The EVM operates with full-rated performance either from a 7-48V DC, or 100-240V AC supply, enables easy control of all the adjustable device parameters and allows the connection of any solenoid through a connector. The user's guide describes the characteristics, operation, and use of the Texas Instruments DRV110 evaluation module (EVM). This EVM is designed to help the user easily evaluate and test the operation and functionality of the DRV110 driving a solenoid. This user's guide includes setup instructions for the hardware, printed-circuit board layouts for the EVM, a schematic diagram and a bill of materials.
特性
- Voltage supply operation range: 7-48V DC or 100-240V AC
- Connection of a any solenoid through a connector and wires
- Easy setting of tunable parameters (OSC frequency, PEAK current, HOLD current) with potentiometers
- Setting of KEEP time with a replaceable capacitor
电磁阀驱动器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | DRV110/DRV120 EVM User’s Guide (Rev. B) | 2012年 7月 27日 | |||
证书 | DRV110EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 用于 电磁阀、继电器和阀门的 DRV110 120V 和 230V 交流、6V 至 48V 直流电流控制器 数据表 (Rev. G) | PDF | HTML | 英语版 (Rev.G) | PDF | HTML | 2018年 4月 16日 |