Tiva™ C 系列 TM4C123G USB+CAN 开发套件

(停产) DK-TM4C123G

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon Download - PDF Icon Download - PDF Icon

描述

The Tiva C Series TM4C123G Development Kit is a compact and versatile evaluation platform for the Tiva C Series TM4C123G ARM® Cortex™-M4-based microcontroller (MCU). The development kit design highlights the TM4C123G MCU integrated USB 2.0 On-the-Go/Host/Device interface, CAN, precision analog, sensor hub, and low-power capabilities. The development kit features a Tiva C Series TM4C123GH6PGE microcontroller in a 144-LQFP package, a color OLED display, USB OTG connector, a microSD card slot, a coin-cell battery for the low-power Hibernate mode, a CAN transceiver, a temperature sensor, a nine-axis sensor for motion tracking, and easy-access through-holes to all of the available device signals.

特性
  • Tiva TM4C123GH6PGE MCU with 256KB internal Flash and 144-LQFP with 105 GPIOs for excellent prototyping capabilities
  • 96×64 color OLED display providing useful output and interface options
  • USB Micro-AB for prototyping USB OTG applications
  • microSD card slot for data storage
  • 5-mm screw terminals for external analog inputs and CAN signals
  • Precision 3.0-V reference for accurate analog-to-digital conversion
  • Temperature sensor
  • 9-axis motion sensor that includes a 3-axis accelerometer, 3-axis gyroscope, and 3-axis magnetometer for motion and position tracking
  • All I/Os brought out to headers for easy prototyping
  • Five user/navigation buttons (including select/wake) for user input
  • One user LED
  • CAN transceiver
  • 10-pin JTAG header to provide standard debug interface
  • Debug out capability with minor modifications
  • ARM® Cortex-M4-based microcontrollers
  • Code composer studio™ IDE

Kit Contents

The DK-TM4C123G development kit contains everything you need to develop and run applications for Tiva C Series MCUs, including:

  • Tiva C Series DK-TM4C123G board pre-loaded with data logger quickstart application
  • On-board In-Circuit Debug Interface (ICDI) for easy flash programming and debugging
  • Cables:
    • USB Micro-B-plug-to-USB-A for debug function
    • USB Micro-B-plug-to-USB-A plug cable (connects to PC as a USB device)
    • USB Micro-A-plug-to-Std-A receptacle cable (connects to USB flash drive)
    • 3-V CR2032 Li coin-cell battery
  • Development Kit USB flash drive:
    • Complete documentation
    • TivaWare for C Series Firmware
  • Development package with example source code:
    • Texas Instruments’ Code Composer Studio™ IDE
    • Keil™ RealView® Microcontroller Development Kit (MDK-ARM)
    • IAR Embedded Workbench® development tools
    • Sourcery CodeBench development tools
    • GCC

 

Firmware

Download the latest version of the DK-TM4C123G firmware here!


技术文档
数据表 (1)
标题 摘要 类型 大小 (KB) 日期 下载最新英文版本
PDF 8478 2014年 6月 20日
应用手册 (2)
标题 摘要 类型 大小 (KB) 日期 下载最新英文版本
PDF 1475 2013年 7月 31日
PDF 114 2013年 7月 12日
用户指南 (3)
标题 摘要 类型 大小 (KB) 日期 下载最新英文版本
PDF 1009 2013年 10月 16日 下载最新的英文版本 (Rev.B)
PDF 2836 2014年 3月 19日
PDF 6131 2013年 8月 19日
更多文献资料 (7)
标题 摘要 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
PDF 280 2013年 8月 19日
PDF 6564 2013年 8月 19日
PDF 10314 2013年 7月 12日
PDF 3702 2013年 7月 12日
PDF 1484 2013年 7月 12日
PDF 12979 2013年 7月 12日
相关产品

软件 (3)

名称 器件型号 软件类型
未使用**DK-TM4C123G 固件开发包**未使用  SW-DK-TM4C123G  应用软件与框架 
基于 Stonestreet One Bluetopia 的 TI 蓝牙堆栈  TIBLUETOOTHSTACK-SDK  软件开发套件 (SDK) 
基于 TM4C MCU 的 TI 双模 Bluetooth® 协议栈  CC256XM4BTBLESW  软件开发套件 (SDK) 

开发工具 (2)

名称 器件型号 工具类型
适用于 TM4x MCU 的 Code Composer Studio (CCS) 集成开发环境 (IDE)  CCSTUDIO-TM4X  软件开发工具、IDE、编译器 
用于 TI 微控制器 (MCU) 的 Code Composer Studio IDE Uniflash 独立闪存工具  UNIFLASH  闪存编程工具 

设计套件与评估模块  ( 3 )

名称 器件型号 工具类型
CC2564 Bluetooth® 双路模式模块评估版  CC2564MODNEM  评估模块和开发板 
CC256x Bluetooth®/双模评估模块  CC256XQFNEM  评估模块和开发板 
Tiva™ C 系列 LaunchPad 评估套件  EK-TM4C123GXL  评估模块和开发板 

参考设计  ( 2 )

名称 Part Number 工具类型
采用高性能 MCU 驱动步进电机的参考设计  TIDM-TM4C123STEPPERMOTOR  TI Designs
面向 IoT 应用的的微步进电机控制参考设计(采用 MCU 和 Wi-Fi®)  TIDM-TM4C123IOTSTEPPERMOTOR  TI Designs

TI 器件 (10)

器件型号 名称 产品系列
CC2560  蓝牙 Smart Ready 控制器  SimpleLink 解决方案 
CC2564  蓝牙 Smart Ready 控制器  SimpleLink 解决方案 
CC2564MODA  CC2564MODx Bluetooth® 主机控制器接口 (HCI) 模块  SimpleLink 解决方案 
CC2564MODN  蓝牙双模式 HCI 模块  SimpleLink 解决方案 
TM4C1230H6PM  Tiva C 系列微控制器  微控制器 (MCU) 
TM4C123FH6PM  Tiva C 系列微控制器  微控制器 (MCU) 
TM4C123GH6PGE  Tiva C 系列微控制器  微控制器 (MCU) 
TM4C123GH6PZ  Tiva C 系列微控制器  微控制器 (MCU) 
TM4C123GH6ZRB  Tiva C 系列微控制器  微控制器 (MCU) 
TM4C123GH6ZXR  Tiva C 系列微控制器  微控制器 (MCU) 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

Blogs